IESNA:LM-63-2002
[TEST]P1202981
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-730-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11161
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1276.3 1256.7 1269.8 1295.2 1323.6 1352 1378.7 1399.4 1418.3 1445
1484.6 1548.6 1638.6 1745.1 1910.3 2183.8 2492.2 2858 3307.3 3761.3
4243.8 4620.3 4855.9 5027 5092.1 5116.9 5204.6 5378 5373.9 4891.4
3669.6 1569.3 410.8 169.9 63.3 17.8 0
1276.3 1263.8 1276.9 1302.3 1330.7 1359.2 1384.6 1405.3 1424.3 1449.7
1488.2 1551.5 1640.3 1744.5 1903.8 2163.6 2466.7 2821.9 3259.4 3773.2
4252.1 4621.5 4852.9 5018.1 5086.7 5127 5222.9 5396.3 5368.5 4848.8
3555.9 1455 410.2 165.8 62.7 17.2 0
1276.3 1262.1 1273.3 1297 1324.2 1350.3 1373.4 1388.7 1403 1423.7
1456.2 1509.5 1587.1 1681.2 1822.1 2050.6 2342.4 2688.1 3069.9 3503.8
3935.4 4327.3 4601.9 4791.4 4919.8 5045.9 5206.3 5403.5 5494 5145.4
4079.8 2072.5 626.3 230.3 111.9 24.3 0
1276.3 1259.7 1270.4 1291.7 1314.8 1337.2 1358 1368.6 1375.7 1386.4
1406.5 1442 1497.7 1565.2 1659.9 1815 2027.5 2277.9 2560.2 2883.5
3241.6 3616.3 3970.9 4275.8 4539.2 4794.3 5128.2 5527.8 5845.6 5842.1
5264.9 3897.5 1767 687.3 237.4 82.3 0
1276.3 1259.7 1268 1286.9 1307.1 1327.2 1347.3 1358.6 1363.9 1369.2
1387 1412.4 1455.6 1504.8 1560.4 1643.3 1767.6 1925.1 2123.4 2361.3
2631.3 2912.5 3235.7 3580.2 3942.5 4330.2 4768.3 5303.4 5973.5 6531.1
6624.1 5928.5 4031.9 1970.1 695 169.3 0
1276.3 1260.3 1267.4 1284.6 1304.1 1325.4 1344.4 1357.4 1363.9 1370.4
1390.5 1418.3 1458.6 1501.8 1542.1 1596.5 1692.4 1816.1 1978.3 2178.4
2404.6 2653.2 2914.2 3222.7 3563.6 3941.3 4383.5 4934.6 5697.7 6494.4
6946.7 6493.8 4795.5 2691.1 1109.9 256.9 0
1276.3 1259.7 1265.6 1282.2 1301.7 1322.4 1341.4 1355.6 1364.5 1375.1
1394.7 1424.3 1459.8 1491.8 1518.4 1561.6 1636.2 1731.5 1865.3 2032.8
2221.1 2424.1 2649 2903.6 3197.2 3519.8 3947.8 4481.8 5201.6 6080.7
6639.5 6126.8 4207.1 2196.2 803.3 137.3 0
1276.3 1263.8 1265 1278.6 1298.2 1321.3 1343.2 1361.5 1376.9 1387.6
1400.6 1420.1 1442.6 1458 1475.2 1503 1542.7 1593 1669.3 1784.2
1912.6 2059.4 2226.4 2415.8 2627.7 2881.1 3182.4 3557.7 4019.4 4615
4984.3 4348.6 2808.3 1252.6 320.3 52.7 0
1276.3 1268 1267.4 1276.9 1295.8 1320.7 1346.1 1369.8 1388.7 1402.4
1414.8 1426.6 1430.2 1429 1434.9 1447.9 1469.3 1500.6 1548.6 1618.4
1715.5 1828 1965.3 2127.5 2311.6 2518.8 2744.9 3009.5 3325.1 3597.4
3532.8 2820.1 1611.3 581.9 145 40.8 0
1276.3 1272.1 1272.7 1279.8 1297.6 1320.1 1349.7 1378.7 1401.8 1420.1
1435.5 1444.4 1444.4 1441.4 1438.5 1437.3 1442.6 1459.8 1492.9 1546.2
1622 1722.6 1841 1981.9 2148.2 2336.5 2538.3 2747.9 2921.9 2943.2
2600.5 1719.7 614.5 166.3 81.1 32 0
1276.3 1278.6 1281.6 1292.3 1311.2 1333.7 1365.1 1397.6 1427.8 1456.2
1484.1 1506.5 1522.5 1536.7 1549.2 1564 1585.9 1615.5 1659.9 1731.5
1838.6 1981.3 2160.7 2396.9 2700.5 3020.8 3355.3 3606.8 3638.8 3157.5
2197.4 1079.2 297.8 98.9 44.4 13 0
1276.3 1280.4 1285.7 1297.6 1318.3 1344.4 1378.1 1414.8 1450.3 1487
1527.3 1566.3 1605.4 1645.1 1690.1 1748.7 1821.5 1916.2 2039.3 2196.8
2393.3 2617.1 2865.7 3162.9 3487.9 3780.3 3954.3 3923.5 3575.5 2787
1698.3 807.4 272.9 95.3 37.3 7.7 0
1276.3 1283.4 1292.3 1308.2 1332.5 1362.1 1401.2 1445.6 1488.2 1537.9
1594.8 1660.5 1735.6 1823.3 1931 2067.7 2232.3 2416.4 2607.6 2801.2
2989.4 3162.3 3322.1 3494.4 3672.5 3789.8 3772 3564.2 3107.8 2285
1343.8 581.9 216.1 87.6 35.5 8.3 0
1276.3 1288.7 1305.9 1331.3 1365.1 1404.7 1455.6 1514.2 1586.5 1677
1795.4 1937.5 2094.4 2274.9 2446 2596.9 2712.4 2793.5 2843.8 2876.9
2906.5 2919 2887 2821.9 2707.6 2482.7 2107.4 1592.4 1038.3 594.3
320.8 182.9 115.4 73.4 40.8 10.1 0
1276.3 1292.9 1319.5 1354.4 1397.6 1449.7 1516 1605.4 1719.1 1862.3
2020.4 2171.3 2303.3 2398.6 2450.7 2463.8 2443 2389.8 2299.2 2162.4
1981.3 1756.4 1479.9 1171.5 890.3 681.9 536.9 427.4 341 275.9
217.3 169.3 129 85.8 46.8 10.7 0
1276.3 1298.2 1335.5 1379.9 1431.4 1496.5 1584.7 1703.7 1849.9 2002.6
2134 2228.7 2272 2264.3 2212.8 2122.8 1989.6 1804.3 1594.8 1381.1
1199.3 1057.8 938.9 816.9 690.8 580.1 489 413.8 346.9 288.3
236.8 190.6 145.6 94.1 56.2 17.2 0
1276.3 1304.1 1350.3 1404.1 1468.7 1548 1656.3 1797.8 1949.9 2071.9
2142.3 2155.9 2122.2 2050.6 1945.2 1790.7 1603 1409.5 1245.5 1130.1
1057.8 997.5 919.9 829.3 716.3 628.7 556.4 483 418.5 362.9
310.2 253.4 197.7 141.5 87 30.2 0
1276.3 1312.4 1367.4 1429 1500.6 1589.4 1709 1859.4 1999.7 2079
2087.9 2038.7 1961.2 1864.7 1737.4 1579.4 1406.5 1255 1165.6 1108.7
1029.4 951.3 850.1 761.3 738.2 688.5 621 554.1 490.7 428
365.8 309 247.4 187.1 123.1 44.4 0
1276.3 1317.7 1379.9 1450.3 1531.4 1627.3 1751 1890.1 2007.9 2043.5
2001.4 1916.2 1824.4 1721.4 1598.3 1452.7 1305.3 1210 1176.2 1111.1
1021.1 899.2 787.3 768.4 737.6 687.9 625.7 560.6 497.3 435.7
374.7 319.1 257.5 200.1 129.6 54.5 0
1276.3 1323 1389.9 1467.5 1555.7 1657.5 1784.8 1925.1 2010.3 1993.7
1907.3 1802.5 1710.2 1620.8 1510.7 1380.5 1264.4 1229.5 1191 1108.2
980.3 822.8 779 753.6 733.4 684.3 626.3 565.3 501.4 438.1
378.9 307.8 233.8 174 107.1 43.2 0
1276.3 1326.6 1392.9 1474 1565.7 1671.1 1801.3 1941.1 2012.1 1970.6
1864.1 1757 1662.2 1570.5 1470.4 1362.1 1268.6 1246.1 1192.8 1095.7
940 810.4 768.4 737 719.8 676.6 625.7 566.5 506.1 446.9
389.5 313.7 232.6 173.4 86.4 36.7 0
1276.3 1324.2 1394.1 1474.6 1566.3 1671.1 1800.2 1940.5 2016.8 1977.2
1870.6 1762.3 1667.6 1577 1479.3 1375.1 1282.8 1261.5 1204.6 1105.2
945.4 814.5 770.1 734 715.1 673.7 625.7 567.7 508.5 450.5
390.7 309 230.3 165.2 85.2 33.7 0
